??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-PSSGQS, SH-PSSGQS - (Precision Cleaning) Linear Shaft - One End Threaded with O.D. same as Shaft O.D., Set Screw Groove, Precision
Bill of material
SL-PSSGQS10-25-B5-G5-Q4
PN
Part Number
TYPE
Type
SL-PSSGQS
CM
Cleaning Method
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
D1
mm
Y
(Y) Max.
800 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm