??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 11
HELP_VARIABLE
Company
Misumi
Description
LHKRNL, LHKRNLF, LHKRL, LHKRLF, SLHKRLFS, LHKSNL, LHKSNLF, LHKSL, LHKSLF, SLHKSLFS, LHKCNL, LHKCNLF, LHKCL, LHKCLF, SLHKCLFS - Linear Bushings, Flanged - Long Type
Bill of material
LHKRNL13
PN
Part No.
TS
Type Selection
MATOC
Material of Outer Cylinder/Ball
HARDOC
Hardness of Outer Cylinder/Ball
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATR
Material of Retainer
OT
Ambient Operation Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
±0.3 mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
BR
Balls (Rows)
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
ASM
Mo Allowable Static Moment
Nm
MASS
Mass
g