??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Misumi
Description
SSRZL, SSRZLF - Medium Load Slide Guides - Stainless Steel - With Resin Retainer, Interchangeable Small Preload Type - Rail
Bill of material
SSRZL24-160_
PN
Part No.
H
Assembly Height
mm
LT
Length Type
LS
L Selection (1mm Increment for Specified)
mm
ALT1
Rail Ends Cut
L
mm
MAT
Material
Stainless Steel
HARD
Hardness
57 HRC~
OT
Allowable Temperature
0 ~ 61 °C
H1
mm
C
mm
DGH
d x G x h
N
20.0 mm
P
60 mm
MR
Guide Rail Mass
kg/m