??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
C-BSST1516, C-BSSTK1516, C-BSSC1516, C-BSSCK1516 - C-VALUE Rolled Ball Screws - Standard Nut - Shaft Dia. 15; Lead 16 Accuracy Grade C7, C10
Bill of material
C-BSST1516-200
PN
Part Number
AG
Accuracy Grade
TS
Type Selection
SD
Shaft Diameter
15 mm
LEAD
Lead
16
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F (1mm Increment for C-BSSTK and C-BSSCK)
mm
P
P (1mm Increment for C-BSSTK and C-BSSCK)
mm
Y
133 mm
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT5
Change Support Side Shaft End Machining
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT6
Tapped Hole on Support Side Shaft End
MC
MC 1mm Increment
mm
ALT7
Wrench Flats on Fixed Side
ALT8
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT9
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
ALT10
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT13
Dedicated temporary shaft is included