??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Misumi
Description
NLNNF, TNLNNF - Locating Pins for Fixtures - Oval, Standard Grade, No Shoulder - Threaded
Bill of material
NLNNF8-P12.0-W10.0-B5-L5
PN
Part Number
MAT
Material
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
LL
l
mm
DD
d
mm
R
mm
EE
e
mm
ALT1
Thread Diameter
MC
ALT2
Tip Angle Change
RC
deg