??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
회사명
Misumi
내용
SL-AFPFNAL, SH-AFPFNAL, SHD-AFPFNAL, SL-AFPFHNAL, SH-AFPFHNAL, SHD-AFPFHNAL - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Flat Head - Threaded - P,L,B,ML,Specify Type
BOM
SL-AFPFNAL6-P6.50-L0-B2.0-ML6
PN
Part Number
CO
Cleaning Options
D
mm
DTOL
D Tolerance
P
P 0.01mm Increment
mm
값 입력 P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
값 입력 L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
값 입력 B
B 0.1mm Increment
mm
cm
inch
ft
DC
D dimension part C
mm
PC
P dimension part C
mm
M2
M2 (Coarse)
ML
ML 1mm Increment
mm
값 입력 ML
ML 1mm Increment
mm
cm
inch
ft
ALT1
C Chamfered Size
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Screw Relief Groove Processing
ALT5
P Dim. Tolerance Change