??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SFPQNLA, SH-SFPQNLA, SHD-SFPQNLA, SL-SFPQNLD, SH-SFPQNLD, SHD-SFPQNLD - Precision Cleaning Locating Pins - Spherical Large Head - Threaded - P, L, B, ML Configurable
Bill of material
SL-SFPQNLA6-P6.50-L0-B2.0-ML6
PN
Part Number
CO
Cleaning Options
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q1
Q
0.0 mm
ALT3
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT4
Relief