??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
XYSGNT - HIGH PRECISION LINEAR BALL GUIDE -OPPOSED CLAMP WITH KNOB-
Bill of material
XYSGNT40
PN
Part Number
MATMB
Material of Main Body
440C Stainless Steel
STMB
Surface Treatment of Main Body
Electroless Nickel Plating
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
58HRC~
MATS
Material of Spring
304 Stainless Steel-WPB
MATMHB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
STMHB
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
MATTH
Material of Tip Holder
303 Stainless Steel
A
STG
Stage
mm
DIST
Travel Distance
mm
MR
Micrometer Minimum Reading
10 microns/scale
HLC
Horizontal Load Capacity
N
MAS
Moment Accuracy - Straightness
microns
MAPA
Moment Accuracy - Parallelism
mm
MAP
Moment Accuracy - Pitching
s
MAY
Moment Accuracy - Yawing
s
AMLP
Allowable Moment Load - Pitching
N*m
AMLY
Allowable Moment Load - Yawing
N*m
AMLR
Allowable Moment Load - Rolling
N*m
MRP
Moment Rigidity - Pitching
s/N*cm
MRY
Moment Rigidity - Yawing
s/N*cm
MRR
Moment Rigidity - Rolling
s/N*cm
PA
Parallelism
30 microns
PPM
Perpendicularity of Motion
10 microns
W
Weight
kg
B
(B)
mm
E
mm
K
mm
L
mm
D
mm
G
mm
T
mm
T1
10 mm
R
mm
H
mm
P
mm
Q
mm
X
mm
DD1
mm
DD2
mm
LL
mm
AC
Accessories(4psc.) - Type M-L