??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
KJPKT, KJPKTC, KJPKTH, KJPKTS - Slot Pins for Inspection Jigs - Tapered Angle Selectable Type
Bill of material
KJPKT12-P5.81-S3.00-B5-K10
PN
Part Number
MAT
Material
HARD
Hardness
ST
Surface Treatment
-
ALT5
Additional Surface Treatment
D
mm
KS
K Selection (degree)
deg
P
P Configurable 0.01mm Increment
mm
Enter value for P
P Configurable 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
STOL
S Tolerance Selection
0/-0.02 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
X Fixed
5 mm
Y1
1.8 mm
Y2
1.8 mm
M
M5
ALT3
Handle Length
ZC
mm
ALT6
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT6
CSNOTE
Character Selection Note
N/A
ALT2
Engraving of P Dimension
ALT1
Chain Attachment
ALT7
No Relief Groove