??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
FWSSCH, FWSSBH, FWSSMH, FWSSRH, FWSSK, FWSSKB, FWSSKM, FWSSSH, FWSSSHR - Metal Washers - Hardened Type - Standard Grade - Dimension Configurable -
Bill of material
FWSSCH-D4-V0-T1
PN
Part Number
FWSSCH-D4-V0-T1
TP
Type Selection
FWSSCH, FWSSBH, FWSSMH, FWSSRH, FWSSK, FWSSKB, FWSSKM, FWSSSH, FWSSSHR
MAT
Material
ST
Surface Treatment
D
D 0.5mm Increment; D20 or more / 1mm Increment
mm
ALT7
I.D. Dimension
V
V 0.5mm Increment; V3 or More (0.1mm Increment for WVE)
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Internal Notch
ALT2
Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
ALT8
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT9
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm