??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Misumi
Description
FUS_A, FUH_A, FUM_A, FUL_A, FUTH_A - Urethane Gaskets -circle-
Bill of material
FUS1A1-A25-V3
PN
Part No.
MAT
Material
HARD
Hardness
COLOR
Color
Natural
SHP
Shape Selection
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
0/+1.5 mm
V
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
Q
Q 0.5mm Increment
mm
N
N 0.5mm Increment
mm
ALT1
Single Side Cut
SC
SC 1mm Increment
mm
ALT2
Double Side Cut
WSC
WSC 1mm Increment
mm
ALT3
Counterbore Hole
Z
Z 0.5mm Increment
mm
J
J 0.5mm Increment
mm
ALT4
Changed to with seal