??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
AHPTKS_D4SL - Plate for Switch Unit (Sliding Door Units) - D4SL Series - Key Type -
Bill of material
AHPTKS6-D4SL-NK2
PN
Part Number
AHPTKS6-D4SL-NK2
NO
No.
6
ST
Switch Type
D4SL
KE
Key End Model Number
A
35 mm
B
45 mm
L
40 mm
T
5 mm
X
7.5 mm
F
25 mm
H
14.5 mm
Y
20 mm
S
13.0 mm
W
15 mm