??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
HMBCE - Thin Magnet Catch Sets for Frames
Bill of material
HMBCE5-5
PN
Part No.
MATH
Material of Housing
ABS Resin
MATM
Material of Magnet
Ferrite
MATAB
Material of Absorption Board
Low Carbon Steel
STAB
Surface Treatment of Absorption Board
Chrome Plating
NO
No.
MG
Magnet
L
mm
P
mm
A
mm
AA
a
9 mm
N
3.5 mm
T
2.5 mm
TT
t
mm
GG
g
0.5 mm
F
mm
B
mm
P1
mm
D
6.5 mm
DD
dd
4 mm
FRPL
Component Instalation Plate - Frame Side
FRSCREW
Component Attachment Screw - Frame Side
FRSCREWQ
Component Attachment Screw Qty. - Frame Side
2
FRNUT
Component Nut - Frame Side
FRNUTQ
Component Nut Qty. - Frame Side
2
DSCREW
Component Attachment Screw - Door Side
SCB3-6
DSCREWQ
Component Attachment Screw Qty. - Door Side
2
DSCREW2
Component Attachment Screw - Door Side
DSCREW2Q
Component Attachment Screw Qty. - Door Side
2
DNUT
Component Nut - Door Side
DNUTQ
Component Nut Qty. - Door Side
2