??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
SAJPCS - SLF Series - Plates for Footings
Bill of material
SAJPCS6
PN
Part Number
NO
No.
A
mm
B
mm
T
8 mm
M1
16 mm
M2
6 mm
D
mm
L1
15 mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
50 mm
L9
7 mm