??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
SHEPA - Semi-HEPA Filter Units for Equipments (Clean Exhaust Units)
Bill of material
SHEPAS100-0.2
PN
Part Number
TYPE
Type
SHEPA
PS
Power Supply Singl Phase
V
AV
Air Volume
m3/min
EAS
Exhaust Air Speed
m/s
A
mm
H
84 mm
G
40 mm
F
5 mm
X
mm
Y
mm
NTH
Number of Tapped Holes
4
P
mm
S
mm
W
mm
V
mm
MASS
Mass
kg
NOISE
Noise