??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Misumi
Description
HBK, HOK, HBKW, HOKW, HOKS, HBKN, HOKN, HBKNW, HOKNW, HBKNS, HOKNS, HOKP, HOKNP - Aluminum Knurled Handwheels/Stainless Knurled Handwheels
Bill of material
HBK50
PN
Part No.
TS
Type Selection
MATHW
Material of Handles
STHW
Surface Treatment of Handles
MATG
Material of Grip
Nylon 6 (Black)
MATGT
Material of Grip Thread
12L13 Steel
STGT
Surface Treatment of Grip Thread
Black Oxide
D
mm
ALT1
Shaft Bore Dia. Change
DD
d
mm
HC
HC 1mm Increment
mm
KC
KC Selection
mm
SC
SC 1mm Increment
mm
H
mm
A
mm
S
mm
D1
mm
LRR
Lr
mm
HH
h
mm
HH1
h1
0 mm
W
0.0 mm
X
0 mm
Y
0.0 mm
DD1
d1
0.0 mm
DD2
d2
0.0 mm
M1
0
P
mm
B
mm
G
mm
M
MASS
Mass
g