??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
CASS, CASU, CASA - U-Shaped Section Steels
Bill of material
CASS2.3-4020-30
PN
Part No.
MAT
Material
TT
t
mm
AB
A-B
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TTTOL
t Tolerance
mm
A
mm
ATOL
A Tolerance
mm
B
mm
BTOL
B Tolerance
mm
RR1
r1
mm
RR2
r2
mm
ALT1
Hole Machining
NC
Aplicable Bolt Size
N
0.0 mm
J
J 1mm Increment
mm
P
P 1mm Increment
mm
K
Number of Holes
X
0 mm