??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
IKF, BIKF, MIKF, AIKF - Precision Angle Plates Aluminum Type (Mounting Hole/Dowel Hole Configurable Type)
Bill of material
IKF200-A75-B40-X35-Y35-G30
PN
Part No.
MAT
Material
ST
Surface Treatment
H
mm
A
A Selection
mm
W
mm
T
mm
T1
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
mm
AA
a Dowel Hole
mm
HH
h Dowel Hole
mm
D
D Dowel Hole Diameter
mm
ALT1
Side H Tapped Hole Size Change
MC
0
ALT2
Side H Drilled Hole Diameter Change
HK
mm
ALT3
Side H Dowel Hole Diameter Change
HD
mm
ALT4
Side A Drilled Hole Diameter Change
AK
mm
ALT5
Side A Dowel Hole Diameter Change
AD
mm