??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
회사명
Misumi
내용
HFUCFL_,HFUCFR_,HFUCFLY_,HFUCFRY_,K-HFUCFL_,K-HFUCFR_,K-HFUCFLY_,K-HFUCFRY_ - Safety Fence Folding Door Units - C - Upper and Lower Separate Panels Type -
BOM
HFUCFL6-30B-30S-W1000-D1000
PN
형번
TYPE0
Type
SF
Shipping Form
TYPE
LRS
Opening Direction
NO
Series
SEL2
Upper row Selection
FNS2
Upper row Material selection
SEL1
Lower row Selection
FNS1
Lower row Material selection
W
W(폭)지정1mm단위
mm
값 입력 W
W(폭)지정1mm단위
mm
cm
inch
ft
D
D(높이)지정1mm단위
mm
값 입력 D
D(높이)지정1mm단위
mm
cm
inch
ft
L
L Door Width (1 door)
495.5 mm
T
mm
ALT1
ALT2
Slot Covers Color Change