您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
K-NFUB6-30B-W160-D1000-H0
Misumi
FA工厂自动化
47_铝合金型材组件/箱柜用LED照明灯
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/47_al_frame_units/k_nfub_asmtab.prj},{NB=K-NFUB6-30B-W160-D1000-H0},{TS=B},{FC=},{NO=6},{SEL=FN},{FNS=30B},{W=160},{D=1000},{H=0},{T=30},{ALT=},{PPATH=k_nfua/k_nfua_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Misumi
描述
K-NFUB_, K-NFUBY_ - Safety Fence Unit - N series B -
明细表
K-NFUB6-30B-W160-D1000-H0
PN
型号
K-NFUB6-30B-W160-D1000-H0
K-NFUB6-30B-W160-D1000-H0
TYPE
Type
K-NFUB6
K-NFUB6
TS
选择类型
B
FC
Frame Color
Silver Type
Yellow Type
Silver Type
Yellow Type
NO
Series
6
6
SEL
Selection
Fence net (Wire Dia. 3.2mm)
Panel (t=3)
Sandwich panel (t=3)
Fence net (Wire Dia. 3.2mm)
Panel (t=3)
Sandwich panel (t=3)
FNS
Fence Net Panel Selection
30B (Pitch 30mm, Black)
30S (Pitch 30mm, Silver)
50B (Pitch 50mm, Black)
50S (Pitch 50mm, Silver)
30B (Pitch 30mm, Black)
30S (Pitch 30mm, Silver)
50B (Pitch 50mm, Black)
50S (Pitch 50mm, Silver)
W
W (宽度) 指定单位1mm
mm
Enter value for W
W (宽度) 指定单位1mm
mm
cm
inch
ft
確定
D
D(高度)指定单位1mm
mm
Enter value for D
D(高度)指定单位1mm
mm
cm
inch
ft
確定
H
H(支柱下段高度可选)
0
100
120
150
0
100
120
150
mm
T
30
30
mm
FRM1
Components - Beam Frames Parts
NFFHF6-2540
FRM2
Components - Pillar Frames Parts
NFFS6-3030
NFFS6-3030
ALT
追加加工-两端下部螺纹孔追加加工
N/A
N/A