??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LEDW - LED Light -Wide Type-
Bill of material
LEDW190-W
PN
Part Number
P
mm
COLOR
Color
W(White)
MATMB
Material of Main Body
Aluminum
MATCV
Material of Cover
Polycarbonate
MATB
Material of Bolt
304 Stainless Steel
MATCB
Material of Cable
PVC
STMB
Surface Treatment of Main Body
Anodize
STCV
Surface Treatment of Cover
Fog Surface Treatment
L
mm
ILW05
Illuminance White lx/0.5m
lx
ILW1
Illuminance White lx/1.0m
lx
LF
Luminous Flux
lm
IV
Input Voltage
DC24 V
IC
Input Current
mA
PC
Power Consumption
W
TS
Temperature Span
-10~45 deg
CT
Color Temperature
5000 K
PG
Protection Grade(IP Standard)
IP55
LDA
Light Distribution Angle
About 130 deg
MASS
Mass
g