??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 22
HELP_VARIABLE
Company
Misumi
Description
SL-HHTS__S3M100, SH-HHTS__S3M100 - Precision Cleaning Keyless High Torque Timing Pulleys S3M Type / Mechanical Lock Standard Type Incorporated
Bill of material
SL-HHTS50S3M100-E-8
PN
Part Number
CO
Cleaning Options
NT
No. of Teeth
TNW
Type Nominal Width
S3M100
BW
Belt Width
10 mm
A
11 mm
W
15 mm
Y
0 mm
PS
Pulley Shape
E
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
10.7 N*m
D1
23.5 mm
L
(L)
6.0 mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only