??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 38
HELP_VARIABLE
Company
Misumi
Description
SL-HHTS__S5M100, SH-HHTS__S5M100, SL-HHTS__S5M150, SH-HHTS__S5M150 - Precision Cleaning Keyless High Torque Timing Pulleys S5M Type - Mechanical Lock Standard Type Incorporated (With Centering Function)
Bill of material
SL-HHTS42S5M100-E-10
PN
Part No.
CO
Cleaning Options
NT
No. of Teeth
TNW
Type Nominal Width
A
11 mm
W
16 mm
Y
0.0 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
D1
mm
L
(L)
mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only