??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
GBLDSG, GBLDSW, GBLGSDSN, GBLGDSN, GBLWDSN - Flat Belts - With Meandering Prevention Crosspiece - Grip Type
Bill of material
GBLDSW50-0.5
PN
Part Number
TYPE
COLOR
Color
BW
Belt Width W 10mm Increment
mm
Enter value for BW
Belt Width W 10mm Increment
mm
cm
inch
ft
L
Circum. Length 0.01m Increment
m
TT
Thickness
mm
MP
Min. Pulley Dia.
mm
DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C
C Inter-shaft Distance
mm
NOTE
Note
-