??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
BCHJJO - Ball Roller(POM Screw-In)
Bill of material
BCHJJO70
PN
Part Number
BCHJJO70
NO
No.
70
D
70 mm
D1
46 mm
DD
d
25.4 mm
HH1
h1
31 mm
HH2
h2
7 mm
F1
3 mm
P
56 mm
Z
14 mm