??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Murrplastik
Description
Strain relief type ZL-AM
Bill of material
ZL-AM 87_87702214
TYP
TYPE
BESTNR
Order No.
FARBE
COLOR
Black
MAL
Max. number of cables
A
mm
B
mm
C
mm
D
mm
E
12.0 mm
F
9.0 mm
G
mm
H
15.8 mm
I
26.0 mm
K
12.0 mm
VPE
1 St.
UL94
V0 mm