??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
PM-FAL, PM-FBL, PM-FCL - P Series Servo Motors
Bill of material
PM-FALR5AM8N
PN
Part No.
PM-FALR5AM8N
SERIES
Series
P Series
C1
Motors
C3
Frame Size
C4
Shaft Power
C5
Rated Speed (Winding)
C6
Encoder
C7
Shaft
C8
Brake
OW
40 mm
OH
60 mm
OL
103.2 mm
L
78.2 mm
N
30 mm
W
32.5 mm
D
8 mm
F
5 mm
M
23 mm
S
25 mm
T
LB
2.5 mm
KW
0 mm
KH
0.0 mm
KD
0 mm
KL
0.0 mm
P
0 mm