您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
italiano
English
PGM365C842VCEB07-11
Parker Hydraulic Pump & Motor Division
Cast Iron Motors - PGM365 Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerhpm/pgm365/pgm365_asmtab.prj},{NB=PGM365AC842ODTVC9002500EB07-11},{SERIES=PGM365},{U=A},{CSES=C},{BI=8},{SECMF=42},{PECP=ODT},{ECSP=VC},{OS=900},{MOP=2500},{GH=EB},{GWD=07},{DS=-11},{PPATH=parts/pgm365_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
PGM365 - PGM356 Series Gear Motor - Cast Iron - w/Bushing
Bill of material
PGM365C842VCEB07-11
PN
Part No.
PGM365C842VCEB07-11
SERIES
Series
PGM365
U
Unit
A
CSES
Continental shaft or extended studs
C = Unit with two-piece shaft
L = Unit with Extended Studs
None
C = Unit with two-piece shaft
L = Unit with Extended Studs
None
BI
BI - Direction rotation W/1/4 inch ODT drain line
8 - ODT Drain - with OutBoard Bearing
8 - ODT Drain - with OutBoard Bearing
SECMF
Shaft end cover / mounting flange
42 - 4-Bolt SAE B
78 - 4-Bolt SAE B
97 - 2-Bolt SAE B
98 - 2-Bolt SAE C
42 - 4-Bolt SAE B
78 - 4-Bolt SAE B
97 - 2-Bolt SAE B
98 - 2-Bolt SAE C
PECP
Port end cover porting
OD Tube
SAE Split Flange
OD Tube
SAE Split Flange
ECSP
End cover W/ Side ports
VC - 1-1/4 x 1-1/4
VN - 1 x 1
VR - 3/4 x 3/4
VC - 1-1/4 x 1-1/4
VN - 1 x 1
VR - 3/4 x 3/4
OS
Operatin speed of Unit (RPM)
900 RPM
1200 RPM
1500 RPM
1800 RPM
2100 RPM
2400 RPM
900 RPM
1200 RPM
1500 RPM
1800 RPM
2100 RPM
2400 RPM
MOP
Maximum operating pressure (PSI (BAR))
2500 PSI (172 bar)
2750 PSI (190 bar)
3000 PSI (207 bar)
3250 PSI (224 bar)
3500 PSI (241 bar)
2500 PSI (172 bar)
2750 PSI (190 bar)
3000 PSI (207 bar)
3250 PSI (224 bar)
3500 PSI (241 bar)
GH
Gear housing
EB - Motor Housing
EB - Motor Housing
GWD
Gear width (displacement)
07 - 0.75"/2.70 cu.in. /44.3 cc
10 - 1.000"/3.60 cu.in. /59.0 cc
12 - 1.250"/ 4.50 cu.in. /73.8 cc
15 - 1.500"/ 5.40 cu.in. /88.5 cc
17 - 1.750" /6.30 cu.in. /103.3 cc
20 - 2.000" /7.20 cu.in. /118.0 cc
22 - 2.250" /8.10 cu.in. /132.8 cc
25 - 2.500" /9.0 cu.in. /147.5 cc
07 - 0.75"/2.70 cu.in. /44.3 cc
10 - 1.000"/3.60 cu.in. /59.0 cc
12 - 1.250"/ 4.50 cu.in. /73.8 cc
15 - 1.500"/ 5.40 cu.in. /88.5 cc
17 - 1.750" /6.30 cu.in. /103.3 cc
20 - 2.000" /7.20 cu.in. /118.0 cc
22 - 2.250" /8.10 cu.in. /132.8 cc
25 - 2.500" /9.0 cu.in. /147.5 cc
DS
Drive shaft
-11 - SAE C Keyed
-11 - SAE C Keyed