您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
35F77BAP
Parker Pneumatic Division
Air Preparation Products
Filters, Regulators, Lubricators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerpdn/frl/frl/35f_43f_asmtab.prj},{NB=35F77BAP},{PR=35F, 43F Filters - Hi-Flow},{C1=35F},{C2=7},{C3=7},{C4=B},{C5=A},{C6=P},{C7=},{PPATH=35f_45f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
35F, 43F - 35F, 43F Filters - Hi-Flow
Bill of material
35F77BAP
PN
Part No.
35F77BAP
PR
Product
35F, 43F Filters - Hi-Flow
C1
Series
35F - Large
43F - Extra Large
35F - Large
43F - Extra Large
C2
Port Size
7 - 1-1/2 inch
8 - 2 inch
7 - 1-1/2 inch
8 - 2 inch
C3
Bowl Type
7 - Metal Bowl, Auto Float Drain, No Sight Gauge
7 - Metal Bowl, Auto Float Drain, No Sight Gauge
C4
Element Type
B - 5 Micron Particulate Element
E - .01 Micron Coalescing Element
H - 1 Micron Coalescing Element
Z - Adsorber Element
B - 5 Micron Particulate Element
E - .01 Micron Coalescing Element
H - 1 Micron Coalescing Element
Z - Adsorber Element
C5
Engineering Level
A - Engineering Level
A - Engineering Level
C6
Options
P - Differential Pressure Indicator (maximum pressure range 150 PSIG)
P - Differential Pressure Indicator (maximum pressure range 150 PSIG)
C7
Port Type
Blank - NPT
1 - BSPP
Blank - NPT
1 - BSPP
A
7.80 (198)
INCH [mm]
B
7.75 (197)
INCH [mm]
C
2.81 (71)
INCH [mm]
D
16.47 (418.3)
INCH [mm]
E
19.28 (490)
INCH [mm]
F
3.88 (98.6)
INCH [mm]
G
0.89 (23)
INCH [mm]