您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
C18-02-CG00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerpdn/frl/wilkerson/c18_asmtab.prj},{NB=C18-02-CG00B},{PR=Wilkerson C18 3-Unit Combination},{C1=C18},{C2=0},{C3=2},{C5=C},{C6=G},{C7=0},{C8=0},{C9=B},{PPATH=c08_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
C18 - Wilkerson FRL 3-Unit Combinations
Bill of material
C18-02-CG00B
PN
Part No.
C18-02-CG00B
PR
Product
Wilkerson C18 3-Unit Combination
C1
3-Unit Combination, Miniature
C18 - 3-Unit Combination, Compact
C18 - 3-Unit Combination, Compact
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Pipe Size
2 - 1/4 inch
3 - 3/8 inch
4 - 1/2 inch
2 - 1/4 inch
3 - 3/8 inch
4 - 1/2 inch
C5
Diaphragm/Spring Options
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
G - 0-250 PSIG (17 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
S - 0-250 PSIG (17 bar), Non-Relieving, Nitrile
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
G - 0-250 PSIG (17 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
S - 0-250 PSIG (17 bar), Non-Relieving, Nitrile
C6
Bowl/Drain Options
G - Plastic Bowl with Guard, Auto Drain
H - Metal Bowl with Sight Gauge, Auto Drain
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
G - Plastic Bowl with Guard, Auto Drain
H - Metal Bowl with Sight Gauge, Auto Drain
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
C7
Option 1
0 - None
B - Add End Blocks
C - Tamper Resistant Regulator Adjustment
D - Force Fill Adapter
G - Round Pressure Gauge
L - Differential Pressure Indicator
N - Lubricator With No Drain
P - Metal Panel Nut
S - Square Pressure Gauge
R - Electronic Differential Pressure Indicator
0 - None
B - Add End Blocks
C - Tamper Resistant Regulator Adjustment
D - Force Fill Adapter
G - Round Pressure Gauge
L - Differential Pressure Indicator
N - Lubricator With No Drain
P - Metal Panel Nut
S - Square Pressure Gauge
R - Electronic Differential Pressure Indicator
C8
Option 2
0 - None
0 - None
C9
B - Current
B - Current