??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Pflitsch
Description
GKX 2 - GRID CHANNEL U-shape
Bill of material
PFLITSCH GKX 320 x 110 S
NENN
Nominal dimensions
ARTNR
Article number
A
Length
mm
B
Height
110 mm
D1
Length
mm
D2
Length
5 mm
L
Length
2507 mm
OBERFLAECHE
Surface
GEWICHT
Weight
kg
VE
Package unit
1
INFO
Important Note
simplified illustration