您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
SAL525x25
PHD
Slides
SAL/SAH Slides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phd/slides/sal_sah/sal_sah_metric.prj},{NB=SAL525x25_Closed-Retract},{BORE1=25.000},{A=54.0},{B=20.0},{C=38.0},{NN=0.0},{D=20.8},{E=40.0},{F=90.0},{G=20.0},{H=34.9},{J=42.7},{K=22.2},{L=42.7},{M=42.7},{N=14.6},{P=27.3},{Q=16.0},{R=14.6},{S=37.0},{T=16.0},{V=0.0},{W=66.0},{YOD=8.0},{YID=6.8},{YDEPTH=20.0},{AA=3.4},{BBDP=5.5},{CCA=6.8},{CCB=11.250},{CCC=6.0},{DD=19.00},{EEJ3=6.00},{EEJ4=6.01},{EEDEPTH=12.0},{FFOD=6.0},{FFID=5.00},{GG=28.4},{HHA=6.807},{HHB=11.252},{HHC=6.375},{JJ=36.1},{KK=15.6},{PP=38.0},{QQ=90.0},{RR=24.1},{SS=38.0},{B1=0.813},{B2=0.813},{B3=4.293},{B4=19.0500},{B5=3.099},{B6=42.723},{SERIES=A},{TYPE=L},{TRAVEL=25},{CORROSIONRESIS=},{TRAVELADJ=},{MAGNET=},{DOWELHOLES=},{SWITCH=},{POSITION=Closed-Retract}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
PHD
Description
SAL/SAH_M - SAL/SAH Metric Slides
Bill of material
SAL525x25
IDNR
Ident number
S
SERIES
Series
A - Threaded Tool Plate
B - Counterbore Holes in Tool Plate
A - Threaded Tool Plate
B - Counterbore Holes in Tool Plate
TYPE
Type
L - Polymer Bushing
H - Heavy Duty Precision TC Composite Bushing
L - Polymer Bushing
H - Heavy Duty Precision TC Composite Bushing
DN
Design No.
5
BORE
Bore Size
25
25
TRAVEL
Travel
25
50
75
25
50
75
CORROSIONRESIS
Corrosion Resistance
Blank - None
Q6 - Total Corrosion Resistant Guide Shafts
Z1 - Total Corrosion Resistant Unit
Blank - None
Q6 - Total Corrosion Resistant Guide Shafts
Z1 - Total Corrosion Resistant Unit
TRAVELADJ
Travel Adjustment
Blank - None
AE - Extend Travel Adjustment
Blank - None
AE - Extend Travel Adjustment
MAGNET
Magnet
Blank
M - Magnetic Piston for use with PHD Miniature Switches
Blank
M - Magnetic Piston for use with PHD Miniature Switches
DOWELHOLES
Dowel Holes
Blank - None
J3 - Transitional Fit
J8 Precision Fit
Blank - None
J3 - Transitional Fit
J8 Precision Fit
SWITCH
Switch Accessory
Blank - None
Blank - None
POSITION
Position
Closed-Retract
Open-Extend
Closed-Retract
Open-Extend
BW
Base Weight
1.270
1.270
kg
A
54.0
54.0
mm
B
20.0
20.0
mm
C
38.0
38.0
mm
D
20.8
20.8
mm
E
40.0
40.0
mm
F
90.0
90.0
mm
G
20.0
20.0
mm
H
34.9
34.9
mm
J
42.7
42.7
mm
K
22.2
22.2
mm
L
42.7
42.7
mm
M
42.7
42.7
mm
N
14.6
14.6
mm
P
27.3
27.3
mm
Q
16.0
16.0
mm
R
14.6
14.6
mm
S
37.0
37.0
mm
T
16.0
16.0
mm
U
23.500
23.500
mm
V
0.0
0.0
mm
W
66.0
66.0
mm
Y
M8 x 1.25 x 20 DP
M8 x 1.25 x 20 DP
AA
3.4
3.4
mm
BB
G1/8 BSPP
G1/8 BSPP
CC
M6
M6
DD
19.00
19.00
mm
EE
6 x 12 DP
6 x 12 DP
FF
M6 x 1
M6 x 1
GG
28.4
28.4
mm
HH
M6
M6
JJ
36.1
36.1
mm
KK
15.6
15.6
mm
PP
38.0
38.0
mm
QQ
90.0
90.0
mm
RR
24.1
24.1
mm
SS
38.0
38.0
mm
ATA
A Travel Adjustment
24.000
24.000
mm
BTA
B Travel Adjustment
5.000
5.000
mm
CTA
C Travel Adjustment
13.000
13.000
mm
DTA
D Travel Adjustment
34.900
34.900
mm