??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III - Transponder reader
Bill of material
7030.233
BEST
Model No.
7030.233
INFOWWW
webseite
webseite
BEZ1
Designation 1
Transponder reader for CMC III
B
Width
50 mm
H
Height
190 mm
T
Depth
25 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.300 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627