您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
SHDV70-1.0CA(F0.2-3A1)R
SANKI KOGYO
S-Con Mini Series
Center Drive 60, Wide type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sanki/s_con_mini_series/center_drive_60_wide_type/shdv_02kw_asmtab.prj},{NB=SHDV70-1.0CA(F0.2-3A1)R},{VER=4},{TYP=SHDV},{B=70},{L=1.00},{LMIN=1},{LMAX=6},{DT=CA},{MT=F},{MP=0.2},{PS=3},{FR=A},{NSP=1},{POS=R},{HL=77},{VER3D=1},{PPATH=parts/shd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
SHDV(0.2kW)
Bill of material
SHDV70-1.0CA(F0.2-3A1)R
CNSORDERNO
Order number
SHDV70-1.0CA(F0.2-3A1)R
B
Belt width
70.000
80.000
90.000
100.000
70.000
80.000
90.000
100.000
cm
L
Machine length L
m
DT
Drive type
CA : Center drive
CSW : Center drive, Hollow shaft motor
CA : Center drive
CSW : Center drive, Hollow shaft motor
MT
Motor type
F : Inverter shift
C : Constant
F : Inverter shift
C : Constant
MP
Motor power
0.2
0.4
0.2
0.4
kW
PS
Power supply
3 : 200V, Three phases
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
1.000
1.100
1.400
2.100
2.700
3.600
4.300
5.400
7.100
8.600
10.700
14.300
17.100
21.400
28.500
42.800
1.000
1.100
1.400
2.100
2.700
3.600
4.300
5.400
7.100
8.600
10.700
14.300
17.100
21.400
28.500
42.800
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm