您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
SCV05-0.5H(D50-1A15)R
SANKI KOGYO
S-Con Mini Series
Head Drive 30
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sanki/s_con_mini_series/head_drive_30/scv_asmtab.prj},{NB=SCV05-0.5H(D50-1A15)R},{TYP=SCV},{DTVER=1},{VER=1},{B=5},{L=0.50},{MS=Motor supported on both sides},{DT=H},{MT=D},{MP=50},{PS=1},{FR=A},{NSP=15},{POS=R},{PPATH=parts/sc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SANKI KOGYO
Description
SCV
Bill of material
SCV05-0.5H(D50-1A15)R
CNSORDERNO
Order number
SCV05-0.5H(D50-1A15)R
SCV05-0.5H(D50-1A15)R
B
Belt width
5.000
7.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
5.000
7.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
50.000
60.000
cm
L
Machine length L
m
MS
Motor supported
Motor supported on both sides
Motor supported on both sides
DT
Drive type
H: Motor supported on both sides, Bottom clearance 50
HU: Motor supported on both sides, Upper clearance 50
HH: Motor supported on both sides, Bottom clearance 150
HUH: Motor supported on both sides, Upper clearance 150
HS: Motor on side, Standard motor
HSW: Motor on side, Orthogonal axes motor
H: Motor supported on both sides, Bottom clearance 50
HU: Motor supported on both sides, Upper clearance 50
HH: Motor supported on both sides, Bottom clearance 150
HUH: Motor supported on both sides, Upper clearance 150
HS: Motor on side, Standard motor
HSW: Motor on side, Orthogonal axes motor
MT
Motor type
D : Brushless motor
C : Constant
D : Brushless motor
C : Constant
MP
Motor power
50 : 50
13 : 130
50 : 50
13 : 130
W
PS
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
15.000
5.000
20.000
30.000
40.000
15.000
5.000
20.000
30.000
40.000
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm