??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
SCHELL
Description
Unterputz-Masterbox - WBD-E-V/E-M/SC-M/SC-V
Bill of material
019040099
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA110ID04
Armaturen-Typbezeichnung
SA700ID30
Produktbeschreibung
SA810ID03
Bestell-Nummer
SA810ID06
GTIN-Nummer
PP
Produkt-Preview
LOD
Detaillierungsgrad
LONGDESC
Langtext
Concealed Masterbox WBD-E-M Mixed water For LINUS D-C-M or LINUS Basic D-C-M concealed shower fittings. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed shower tap with 2 isolating valves 6 V solenoid valve Mixing cartridge 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 138 mm x h 149 mm x d 140 mm Installation depth: 100 - 124 mm Connection: 2x DN 15 G 1/2 IG Outlet: DN 15 G 1/2 IG Certificates: ACS, Belgaqua Mounting instruction Provide power supply in accordance with the respective shower electronics. - 019040099
HINWEIS
Hinweis
WEB
Weblink
http://www.schell.eu/deutschland_de/a/019040099
SA700ID04
Armaturtyp
Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)
SA350ID03
Einbausituation
SA700ID23
Schallschutzklasse / Geräuschklasse
SA700ID07
zul. Betriebstemperatur
70 °C
SA700ID08
zul. Betriebsdruck
5 bar
SA700ID32
Nennmaß DN
15
SA700ID34
Nenndruck PN
10
SA700ID35
minimale Betriebstemperatur
10 °C
SA400ID03
Gehäusewerkstoff
Messing
SA450ID03
Oberfläche
roh
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
SA010ID06
Webadresse des Herstellers
www.schell.eu