您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
SO NV 41C21E-10 028.2000.100
SERTO
Valves
Valves brass M
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41c21e.prj},{NB=SO NV 41C21E-10 028.2000.100},{TYPE=SO NV 41C21E-10},{MATNR=028.2000.100},{DK=10.00},{BAR=50},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=19},{SW3=24},{L1=35.0},{L2=35.0},{D=36.0},{H=45.0},{B=20.5},{BNDM=20.000},{F=12.0},{ZK1=24.0},{ZK2=24.0},{EK=6.5},{KKVK=15.0},{KG=20.500},{X1=18.5},{WERKSTOFF=CW617N (Messing)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SERTO
Description
SO NV 41C21E - Elbow fine regulating valve
Bill of material
SO NV 41C21E-10 028.2000.100
TYPE
Type
SO NV 41C21E-10
SO NV 41C21E-10
MATNR
Mat.-Nr.
028.2000.100
028.2000.100
DK
10.00
10.00
mm
BAR
Working pressure (PN)
50
mm
M
Thread M
M14x1
M14x1
SW1
17
17
mm
SW2
19
19
mm
SW3
24
24
mm
L1
35.0
35.0
mm
L2
35.0
35.0
mm
D
36.0
36.0
mm
H
45.0
45.0
mm
B
20.5
20.5
mm
F
12.0
12.0
mm
ZK1
24.0
24.0
mm
ZK2
24.0
24.0
mm
EK
6.5
6.5
mm
KKVK
15.0
15.0
l/min
KG
Weight kg/100
20.500
20.500
kg
WERKSTOFF
Material
CW617N (brass)