您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25A-CG1BN40-25Z
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/25a_cg1_z_asmtab.prj},{NB=25A-CG1BN40-25Z(0_0_0)},{BORE=40},{LT=0.000},{FT=0.000},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{SWSIGN=},{CUSHION=N},{THREAD1=},{STROKE=25},{POS=0},{ROD=},{BOOT=-},{BRACKET=},{RODB=},{STOP=0},{OMSC=},{THREAD2=0},{A=30},{AL=27.0},{B1=19},{C=26.0},{D=16},{E=25},{F=2},{H=50},{H1=8},{I=47},{NA=44.0},{TA=12},{TE=6.0},{TF=1.25},{TG=8.5},{E5=35},{F5=19},{MMN=14.000},{H5=70},{IJ=48},{JH=21.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=33.0},{L=0},{RR=0},{V=0},{L5X=0.25},{BR1=10.0},{BR2=5},{BR3=2.00},{PPATH=25a_cg1/assembly/25a_cg1_z_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
SMC
Description
25A-CG1-Z - Air Cylinder/Standard: Double Acting Single Rod/Series Compatible With Secondary Batteries
Bill of material
25A-CG1BN40-25Z
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(B) Basic(with trunnion mounting female thread)
(B) Basic(with trunnion mounting female thread)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
CUSHION
Cushion
(N) Rubber cushion
(A) Air cushion
(N) Rubber cushion
(A) Air cushion
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ROD
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off