??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 42
HELP_VARIABLE
Company
SMC
Description
MB-Z/MDB-Z-XC4 - Dust Resistant Cylinder: Double Acting Single Rod, High Durability
Bill of material
MBT50-25Z-XC4A
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
SMAX
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
CUSHION
Cushion
ACC1
Accessories 1
ACC2
Accessories 2
OMSC
Dust resistant specifications
STOP
Stroke option
THREAD2
Thread on/off
AL
Effective thread length
mm
KA
Width across flats
mm
A
mm
B
mm
C
mm
D
mm
E
mm
FF
mm
FXX
mm
G
mm
H1
mm
HH
mm
HX
mm
MA
16 mm
MB
mm
J
K
mm
MM
N
mm
P
S1
mm
S2
mm
V
mm
W
mm
ZZ1
mm
ZZ2
mm
ZZX
mm
DB
mm
EB
mm
FB
mm
LB1
12.5 mm
LB2
25 mm
LB3
37.5 mm
LB4
50 mm
LB5
75 mm
LB6
100 mm
LB7
125 mm
LB8
mm
LB9
mm
LB10
mm
LB11
mm
LB12
mm
HB1
mm
HB2
mm
HB3
mm
HB4
mm
HB5
mm
HB6
mm
HB7
mm
HB8
mm
HB9
mm
HB10
mm
HB11
mm
HB12
mm
A1
mm
B1
mm
A2
mm
B2
mm
A3
mm
B3
mm
A4
mm
B4
mm
A5
mm
B5
mm
A6
mm
B6
mm
A7
mm
B7
mm
A8
mm
B8
mm
X
mm
Y
mm
LD
mm
LH
mm
LS
mm
LT
mm
LX
mm
LY
mm
LZ
mm
RT
mm
RY
mm
RZ
mm
FB1
mm
FD
mm
FE
mm
FT
mm
FX
mm
FY
mm
FZ
mm
L
mm
RR
mm
U
mm
CD
mm
CX
mm
CZ
mm
TD
mm
TT
mm
TX
mm
TY
mm
TZ
mm
A9
mm
B9
mm
A10
mm
B10
mm