??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
SMC
Description
AKP UA M5/U10 - Vertical Type/Universal Type
Bill of material
AKP-UA06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
9.3 mm
D5
12.8 mm
L1
mm
L2
18.6 mm
L3
12.5 mm
L4
Width across flats
10 mm
H1
mm
H2
mm
H3
32.5 mm
H4
mm
H5
mm
M1
12.7 mm
M2
mm
WEIGHT
g