您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ISE10-M5-A
SMC
bp4_detection_switch
ZSE/ISE10 - Digital Pressure Switch
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_detection_switch/zse10_ise10/zse10_ise10_asmtab.prj},{NB=ISE10-M5-A(0)},{PRESSURE=ISE10},{PIPING=M5},{OUTPUT=A},{UNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=assembly/zse10_ise10_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ZSE10/ISE10 - Digital Pressure Switch
Bill of material
ISE10-M5-A
PRESSURE
Rated Pressure range
(ISE10) -0.100 to 1.000MPa
(ZSE10) 0.0 to -101.0kPa
(ZSE10F) -100.0 to 100kPa
(ISE10) -0.100 to 1.000MPa
(ZSE10) 0.0 to -101.0kPa
(ZSE10F) -100.0 to 100kPa
PIPING
Piping
(M5) M5 female thread / Side ported
(M5R) M5 female thread / Rear ported
(01) R1/8 / Side ported
(N01) NPT1/8 / Side ported
(M5) M5 female thread / Side ported
(M5R) M5 female thread / Rear ported
(01) R1/8 / Side ported
(N01) NPT1/8 / Side ported
OUTPUT
Output
(A) NPN open collector 2 output
(B) PNP open collector 2 output
(C) NPN open collector 1 output + Analog voltage output
(E) PNP open collector 1 output + Analog voltage output
(A) NPN open collector 2 output
(B) PNP open collector 2 output
(C) NPN open collector 1 output + Analog voltage output
(E) PNP open collector 1 output + Analog voltage output
UNIT
Display unit
(-) With unit switching function
(M) Fixed SI unit
(P) With unit switching function (Initial value PSI)
(-) With unit switching function
(M) Fixed SI unit
(P) With unit switching function (Initial value PSI)
OPTION1
Option1
(-) Without lead wire
(G) Lead wire with connector (Lead wire length 2 m) With connector cover
(-) Without lead wire
(G) Lead wire with connector (Lead wire length 2 m) With connector cover
OPTION2
Option2
(-) None
(D) Panel mount adapter + Front protection cover
(R) DIN rail adapter
(-) None
(D) Panel mount adapter + Front protection cover
(R) DIN rail adapter
OPTION3
Option3
(-) None
(K) Calibration certificate
(-) None
(K) Calibration certificate
THREAD
Thread on/off
on
off
on
off
COM
Comment
Under the New Measurement Law, sales of switches with the unit switching function have not been allowed for use in Japan.