??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
8460 - Pressure Relief Valve
Bill of material
8460-1/2-50
PN
Sales Part
MAT
Material
Aluminum housing with nylon body
SN
Series
Throttling and Pressure Relief/Regulating Valves
IC
Inlet Connection Size
OC
Outlet Connection Size
ICG
Inlet Connection Gender
Male
ICTT
Inlet Connection Thread Type
NPT
OCG
Outlet Connection Gender
Female
OCTT
Outlet Connection Thread Type
NPT
A
1.22 palec
B
1.63 palec
W
3.08 palec
L
8.32 palec
MINP
Min Pressure
0 psi
MAXP
Max Pressure
psi
WE
Net Weight
oz