dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4242-18-30-100
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{strack/entd_kat/entd_01/sn030023.prj},{NB=Z4242-18-30-100 Fuehrungsleiste},{PDF=PDF},{B1=18},{T1=30},{L1=100},{TYPE=A},{B2=11},{B3=4},{T2=12},{T3=6.8},{T4=8},{L2=76},{L3=52},{D1=11},{D2=6.8},{D3=8},{D4=6},{D5=7},{VAR=3},{SNPR=MIN},{ARTNR=183223}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
STRACK
Description
Z4242 - Führungsleiste
Bill of material
Z4242-18-30-100
PDF
PDF-INFO
PDF
B1
(B1)
18
18
mm
T1
(t1)
30
30
mm
L1
(L1)
100
100
mm
TYPE
(Type)
A
A
B2
(B2)
11
11
mm
B3
(B3)
4
4
mm
T2
(t2)
12
12
mm
T3
(t3)
6.8
6.8
mm
T4
(t4)
8
8
mm
L2
(L2)
76
76
mm
L3
(L3)
52
52
mm
D1
(D1)
11
11
mm
D2
(D2)
6.8
6.8
mm
D3
(D3)
8
8
mm
D4
(D4)
6
6
mm
D5
(D5)
7
7
mm
VAR
(VAR)
3
3
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
183223
183223