??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 68
HELP_VARIABLE
Company
STRACK
Description
SG-98-C2 - Kopfplatte
Bill of material
SG-98-C2-311-311-47-1730
PDF
PDF-INFO
PDF
B1
(b1)
mm
A1
(a1)
mm
D
(D)
mm
MAT
(Mat)
1730
XA1
Länge (A1)
mm
Enter value for XA1
Länge (A1)
mm
cm
inch
ft
XB1
Breite (B1)
mm
Enter value for XB1
Breite (B1)
mm
cm
inch
ft
DICKEX
Dicke (freie Eingabe)
mm
Enter value for DICKEX
Dicke (freie Eingabe)
mm
cm
inch
ft
MATX
Material (freie Eingabe)
A2
(a2)
mm
B3
(b3)
mm
E1
(e1)
mm
E3
(e3)
mm
D1
(d1)
mm
D5
(d5)
mm
DG
(dg)
8 mm
DK
(dk)
6.8 mm
LG
(lg)
16 mm
LK
(lk)
20 mm
M
(M)
M8x16
T
(T)
mm
SG
(SG)
AMIN
(AMIN)
mm
AMAX
(AMAX)
mm
BMIN
(BMIN)
mm
BMAX
(BMAX)
mm
SNPRTAB
Preis (Euro/1)
Euro/1
ARTNRX
Art.-Nr.