??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 46
HELP_VARIABLE
Company
TE Connectivity
Description
Industrial Mini I/O Connectors
Bill of material
2040537-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
GO
Grounding Options
MJPIT
Modular Jack & Plug Interface Type
MJPP
Modular Jacks & Plugs Products
CSTYLE
Connector Style
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
PS
Panel Stops
CCCT
Connectors & Connector Components Type
PC
Port Configuration
PMC
Port Matrix Configuration
CCD
Connector Contact Density
NP
Number of Positions
PCBMO
PCB Mount Orientation
NLP
Number of Loaded Positions
SI
Status Indicator
KEYED
Keyed
NPCBGT
Number of PCB Ground Tabs
DR
Data Rate
Mb/s
PROFILE
Profile
SM
Shield Material
SPM
Shield Plating Material
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
CMAPM
Contact Mating Area Plating Material
CMAPMIN
Contact Mating Area Plating Material Thickness
µin
CCR
Contact Current Rating (Max)
A
CPT
Connector Product Type
TMPCB
Termination Method to Printed Circuit Board
PCBMRT
PCB Mount Retention Type
PMF
Panel Mount Feature
CMT
Connector Mounting Type
HC
Housing Color
EL
Entry Location
HM
Housing Material
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
PCBTLMM
PCB Tail Length
mm
PCBTLIN
PCB Tail Length
in
CHMM
Connector Height
mm
CHIN
Connector Height
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SHIELDED
Shielded
CA
Circuit Application
ULFR
UL Flammability Rating
PCAT
Performance Category
PQ
Packaging Quantity
PM
Packaging Method
FI
Field Installable
COMMENT
Comment