??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 20
HELP_VARIABLE
Company
TE Connectivity
Description
CXP
Bill of material
2149159-7
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PT
Product Type
PAT
Pluggable I/O Accessory Type
CT
Cage Type
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
FF
Form Factor
CSE
Connector Style
NOP
Number of Ports
PMC
Port Matrix Configuration
LC
Lightpipe Configuration
LP
Lightpipe Profile
NP
Number of Positions
DR
Data Rate (Max)
Gb/s
CPM
Cage Plating Material
PM
Plating Material
CBM
Contact Base Material
CCR
Contact Current Rating (Max)
A
CMAPM
Contact Mating Area Plating Material
TMPCB
Termination Method to Printed Circuit Board
BMS
Bezel Mounting Style
PCBMS
PCB Mounting Style
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
PHMM
Profile Height
mm
PHIN
Profile Height
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
FUWP
For Use With Pluggable I/O Products
CA
Circuit Application
ULFR
UL Flammability Rating
PMD
Packaging Method
IL
Included Lightpipe
ECFT
EMI Containment Feature Type