??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM EC SERIES IEC FILTERED INLETS
Bill of material
6609017-4
PN
Part Number
6609017-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6609017-4
TEINTERNALDESCRIPTION
TE Internal Description
1EC8=F7562 S0
GROUNDOPTION
Ground Option
None
FILTERTYPE
Filter Type
Power Line
INPUTTYPE
Input Type
IEC
OUTPUTTYPE
Output Type
Wire Lead
FILTERED
Filtered
Yes
TYPEOFCONNECTOR
Type of Connector
IEC 60320-1 C-14
GROUNDCHOKEOPTION
Ground Choke Option
No
LEAKAGECURRENTMAX120VAC60HZUA
Leakage Current Max (120VAC, 60Hz)
220 uA
LEAKAGECURRENTMAX250VAC50HZUA
Leakage Current Max (250VAC, 50Hz)
380 uA
CURRENTRATINGA
Current Rating
1 A
VOLTAGEMAXVAC
Voltage Max
250 VAC
MOUNTANGLE
Mount Angle
Right Angle
MOUNTSTYLE
Mount Style
Flanged
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-10 - 40 C