您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
4-1609114-6
TE Connectivity
EMI Filters
Power Line Filters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/emi_filters/power_line_filters/3_phase_filters.prj},{NB=4-1609114-6},{PN=4-1609114-6},{SHA256=6xSYyAf99i8U5nlzmxIYc0RZn0roFkGaGL7wbRKLHcA=},{INAME=00151__c2d42d16091142d62da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-4-1609114-6.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=600APS12L=F8411},{ALIAS=600APS12L},{FILTERED=Yes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 65
HELP_VARIABLE
Company
TE Connectivity
Description
3-Phase Filters
Bill of material
4-1609114-6
PN
Part Number
4-1609114-6
4-1609114-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
600APS12L=F8411
600APS12L=F8411
ALIAS
Alias
600APS12L
600APS12L
FILTERED
Filtered
Yes
FT
Filter Type
Power Line
Power Line
OT
Output Type
Bus Bar
Bus Bar
WC
Wiring Configuration
DELTA (3 wire + ground)
DELTA (3 wire + ground)
CR
Current Rating
600
600
A
VOLTAGE
Voltage (Max)
520
520
VAC
LC230
Leakage Current (Max) (230VAC, 50Hz)
N/A
N/A
LC250
Leakage Current (Max) (250VAC, 50Hz)
270
270
MS
Mount Style
Flanged
Flanged
OTR
Operating Temperature Range
-10 – 50
-10 – 50
°C
COMMENT
Comment
N/A
N/A