??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-02 - Parts
Bill of material
MDSL0041-02
MN
Model Number
MDSL0041-02
MP
Mounting Positions
LO
Conduit Hole Position
A
222 mm
AA
0.75 英寸
AB
194 mm
AC
152 mm
AE
114.3 mm
AF
54 mm
B
168 mm
BA
69.85 mm
C
392.55 mm
D
114.3 mm
G
13 mm
I
25 mm
J
40 mm
H
11.1125 mm
E
95.25 mm
ES
45.5 mm
F2
2F
139.7 mm
NW
N-W
69.85 mm
M
135 mm
O
239.3 mm
P
254 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
107 mm
XN
107 mm