??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOYO
Description
GTY8-200W
Bill of material
GTY8-L5-50-BC-M20-C3
MODEL
Model
GTY8
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
376.0 mm
L1
328.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm